Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
APV1121S
Part Number
|
---|
APV1121S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Connection (components) | Contact type | Enclosure type (semiconductors) | Insulation voltage (kV) | Insulation voltage (V) | Max. permanent current | Max. permanent current (mA) | Nominal current (details) (mA) | Number of pins | Output (Amperage) (nA) | Power dissipation (mW) | Product size (length) (mm) | R(on) (max.) (Ω) | Switching current | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (IS max.) (A/DC) | Switching current (mA) | Switching current (max.) (mA) | Switching current (IS max.) (mA) | Switching voltage (max.) (V DC) | Temperature range (°C) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.11 € | 1 | Available | 3 Days | - | - | - | SMD | - | SOP 4 | - | 2500 | - | (LED) 5 | - | 4 | (8.7 V) 14 | - | - | - | - | - | - | - | - | - | - | - | - | -40 - +85 | APV1121S | APV1121S |
Loading...
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Product type | PhotoMOS relay |
---|
This page is PhotoMOS Relay, part number APV1121S.
You can find the detail information about specifications and dimensions on part number APV1121S.
Configure
Basic Attributes
Dimension height(mm)
Dimension width(mm)
Ambient temperature(°C)
Insulation voltage(kV)
Max. permanent current
Nominal current (details)(mA)
Power dissipation(mW)
Product size (length)(mm)
R(on) (max.)(Ω)
Switching current
Switching current (max.)(A)
Switching current (IS max.)(A)
Switching current(A)
Switching current (IS max.)(A/DC)
Switching current(mA)
Switching current (max.)(mA)
Switching current (IS max.)(mA)
Switching voltage (max.)(V DC)
Connection (components)
Contact type
Enclosure type (semiconductors)
Insulation voltage(V)
Max. permanent current(mA)
Number of pins
Output (Amperage)(nA)
Temperature range(°C)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AQV112KL |
AQV252G |
AQW210EH |
AQW212EH |
AQY210EH |
AQY210KS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Connection (components) | Contact type | Enclosure type (semiconductors) | Insulation voltage (kV) | Insulation voltage (V) | Max. permanent current | Max. permanent current (mA) | Nominal current (details) (mA) | Number of pins | Output (Amperage) (nA) | Power dissipation (mW) | Product size (length) (mm) | R(on) (max.) (Ω) | Switching current | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (IS max.) (A/DC) | Switching current (mA) | Switching current (max.) (mA) | Switching current (IS max.) (mA) | Switching voltage (max.) (V DC) | Temperature range (°C) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | - | - | - | 1 maker|1 closure | DIP 6 | - | - | - | - | - | 6 | - | 550 | - | 2 | 0.5 A/DC | 0.5 | - | - | 0.5 | - | - | - | 60|60 | -40 - +85 | AQV112KL | AQV112KL | ||
9.45 € | 1 | Available | 3 Days | - | - | - | 1 maker|1 closure | DIP 6 | - | - | - | - | - | 6 | - | 550 | - | 0.12 | - | 2.5 | (DC/AC) 2.5 | (DC/AC) 2.5 | - | - | - | - | 60|60 | -40 - +85 | AQV252G | AQV252G | ||
8.93 € | 1 | Available | 3 Days | - | - | - | 2 makers|2 Closers | DIP 8 | 5 | - | - | 120 | - | 8 | - | 850 | - | 25 | - | - | - | - | - | 120 | 120 | - | 350|350 | -40 - +85 | AQW210EH | AQW210EH | ||
8.93 € | 1 | Available | 3 Days | - | - | - | 2 makers|2 Closers | DIP 8 | 5 | - | - | 500 | - | 8 | - | 850 | - | 2.5 | - | - | - | - | - | 500 | 500 | - | 60|60 | -40 - +80 | AQW212EH | AQW212EH | ||
3.40 € | 1 | Available | 3 Days | - | - | - | 1 maker|1 Closer | DIP 4 | - | - | 0.13 A (at 5 mA LED current. 3 V LED reverse voltage. 1.0 A peak current) | - | - | 4 | - | 550 | - | 25 | - | - | - | - | - | 130 | 130 | 130 | 350|350 | -40 - +80 | AQY210EH | AQY210EH | ||
8.40 € | 1 | Available | 3 Days | 2.1 | 4.3 | - | SMD | 1 maker|1 closure | SOP 4 | 1.5 | - | - | - | - | 4 | - | 350 | 4.4 | 35 | - | - | - | - | - | - | 120 | 120 | 350|350 | -40 - +85 | AQY210KS | AQY210KS |