Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AQV112KL
Part Number
|
---|
AQV112KL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Connection (components) | Contact type | Enclosure type (semiconductors) | Insulation voltage (kV) | Insulation voltage (V) | Max. permanent current | Max. permanent current (mA) | Nominal current (details) (mA) | Number of pins | Output (Amperage) (nA) | Power dissipation (mW) | Product size (length) (mm) | R(on) (max.) (Ω) | Switching current | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (IS max.) (A/DC) | Switching current (mA) | Switching current (max.) (mA) | Switching current (IS max.) (mA) | Switching voltage (max.) (V DC) | Temperature range (°C) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | - | - | - | 1 maker|1 closure | DIP 6 | - | - | - | - | - | 6 | - | 550 | - | 2 | 0.5 A/DC | 0.5 | - | - | 0.5 | - | - | - | 60|60 | -40 - +85 | AQV112KL | AQV112KL |
Loading...
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Product type | PhotoMOS relay |
---|
This page is PhotoMOS Relay, part number AQV112KL.
You can find the detail information about specifications and dimensions on part number AQV112KL.
Configure
Basic Attributes
Dimension height(mm)
Dimension width(mm)
Ambient temperature(°C)
Insulation voltage(kV)
Insulation voltage(V)
Max. permanent current
Max. permanent current(mA)
Nominal current (details)(mA)
Output (Amperage)(nA)
Product size (length)(mm)
Switching current (IS max.)(A)
Switching current(A)
Switching current(mA)
Switching current (max.)(mA)
Switching current (IS max.)(mA)
Connection (components)
Contact type
Enclosure type (semiconductors)
Number of pins
Power dissipation(mW)
R(on) (max.)(Ω)
Switching current
Switching current (max.)(A)
Switching current (IS max.)(A/DC)
Switching voltage (max.)(V DC)
Temperature range(°C)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
APV1121S |
AQV252G |
AQW210EH |
AQW212EH |
AQY210EH |
AQY210KS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Connection (components) | Contact type | Enclosure type (semiconductors) | Insulation voltage (kV) | Insulation voltage (V) | Max. permanent current | Max. permanent current (mA) | Nominal current (details) (mA) | Number of pins | Output (Amperage) (nA) | Power dissipation (mW) | Product size (length) (mm) | R(on) (max.) (Ω) | Switching current | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (IS max.) (A/DC) | Switching current (mA) | Switching current (max.) (mA) | Switching current (IS max.) (mA) | Switching voltage (max.) (V DC) | Temperature range (°C) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.11 € | 1 | Available | 3 Days | - | - | - | SMD | - | SOP 4 | - | 2500 | - | (LED) 5 | - | 4 | (8.7 V) 14 | - | - | - | - | - | - | - | - | - | - | - | - | -40 - +85 | APV1121S | APV1121S | |
9.45 € | 1 | Available | 3 Days | - | - | - | 1 maker|1 closure | DIP 6 | - | - | - | - | - | 6 | - | 550 | - | 0.12 | - | 2.5 | (DC/AC) 2.5 | (DC/AC) 2.5 | - | - | - | - | 60|60 | -40 - +85 | AQV252G | AQV252G | ||
8.93 € | 1 | Available | 3 Days | - | - | - | 2 makers|2 Closers | DIP 8 | 5 | - | - | 120 | - | 8 | - | 850 | - | 25 | - | - | - | - | - | 120 | 120 | - | 350|350 | -40 - +85 | AQW210EH | AQW210EH | ||
8.93 € | 1 | Available | 3 Days | - | - | - | 2 makers|2 Closers | DIP 8 | 5 | - | - | 500 | - | 8 | - | 850 | - | 2.5 | - | - | - | - | - | 500 | 500 | - | 60|60 | -40 - +80 | AQW212EH | AQW212EH | ||
3.40 € | 1 | Available | 3 Days | - | - | - | 1 maker|1 Closer | DIP 4 | - | - | 0.13 A (at 5 mA LED current. 3 V LED reverse voltage. 1.0 A peak current) | - | - | 4 | - | 550 | - | 25 | - | - | - | - | - | 130 | 130 | 130 | 350|350 | -40 - +80 | AQY210EH | AQY210EH | ||
8.40 € | 1 | Available | 3 Days | 2.1 | 4.3 | - | SMD | 1 maker|1 closure | SOP 4 | 1.5 | - | - | - | - | 4 | - | 350 | 4.4 | 35 | - | - | - | - | - | - | 120 | 120 | 350|350 | -40 - +85 | AQY210KS | AQY210KS |