Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AQ10A2ZT432 |
AQG22124 |
AQG22224 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact type | Control voltage range | Control voltage (min.) (V DC) | Control voltage (max.) (V DC) | Current load (A) | Current load (max.) (A) | Insulation voltage (kV) | Max. temperature (°C) | Min. temperature (°C) | Nominal voltage (details) (V DC) | Switching type (relays) | Switching current (IS max.) (A) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching voltage (min.) (V AC) | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.35 € | 1 | Available | 3 Days | 1 maker|1 Closer | 4 - 32 V DC | 4 | 32 | (without/with heatsink) 5 A/10 | 5 | 4 | +80 | -30 | 4 - 32 | Zero crossing | 10 | 250 | 250 | 250 | -30 - +80 | AQ10A2ZT432 | AQ10A2ZT432 | Zero-cross | |
8.93 € | 1 | Available | 3 Days | 1 maker|1 closure | 19.2 - 28.8 V DC | 19.2 | 28.8 | - | 2 | 3 | +85 | -40 | 19.2 - 28.8 | Zero crossing | 2 | 264 | - | 264 | -40 - +85 | AQG22124 | AQG22124 | Zero-cross | |
7.35 € | 1 | Available | 65 Days | 1 maker|1 closure | 19.2 - 28.8 V DC | 19.2 | 28.8 | - | 2 | 3 | +85 | -40 | 19.2 - 28.8 | Random turn on | 2 | 264 | - | 264 | -40 - +85 | AQG22224 | AQG22224 | Random |
Loading...
Product type | SSR |
---|
Configure
Basic Attributes
Contact type
Control voltage range
Control voltage (min.)(V DC)
Control voltage (max.)(V DC)
Current load(A)
Current load (max.)(A)
Insulation voltage(kV)
Max. temperature(°C)
Min. temperature(°C)
Nominal voltage (details)(V DC)
Switching type (relays)
Switching current (IS max.)(A)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Switching voltage (min.)(V AC)
Temperature range(°C)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes