Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AQG22124
Part Number
|
---|
AQG22124 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact type | Control voltage range | Control voltage (min.) (V DC) | Control voltage (max.) (V DC) | Current load (A) | Current load (max.) (A) | Insulation voltage (kV) | Max. temperature (°C) | Min. temperature (°C) | Nominal voltage (details) (V DC) | Switching type (relays) | Switching current (IS max.) (A) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching voltage (min.) (V AC) | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | 1 maker|1 closure | 19.2 - 28.8 V DC | 19.2 | 28.8 | - | 2 | 3 | +85 | -40 | 19.2 - 28.8 | Zero crossing | 2 | 264 | - | 264 | -40 - +85 | AQG22124 | AQG22124 | Zero-cross |
Loading...
Product type | SSR |
---|
This page is Semiconductor Relay, part number AQG22124.
You can find the detail information about specifications and dimensions on part number AQG22124.
Configure
Basic Attributes
Current load(A)
Switching voltage(V AC)
Contact type
Control voltage range
Control voltage (min.)(V DC)
Control voltage (max.)(V DC)
Current load (max.)(A)
Insulation voltage(kV)
Max. temperature(°C)
Min. temperature(°C)
Nominal voltage (details)(V DC)
Switching type (relays)
Switching current (IS max.)(A)
Switching voltage (max.)(V AC)
Switching voltage (min.)(V AC)
Temperature range(°C)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AQ10A2ZT432 |
AQG22224 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact type | Control voltage range | Control voltage (min.) (V DC) | Control voltage (max.) (V DC) | Current load (A) | Current load (max.) (A) | Insulation voltage (kV) | Max. temperature (°C) | Min. temperature (°C) | Nominal voltage (details) (V DC) | Switching type (relays) | Switching current (IS max.) (A) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching voltage (min.) (V AC) | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.35 € | 1 | Available | 3 Days | 1 maker|1 Closer | 4 - 32 V DC | 4 | 32 | (without/with heatsink) 5 A/10 | 5 | 4 | +80 | -30 | 4 - 32 | Zero crossing | 10 | 250 | 250 | 250 | -30 - +80 | AQ10A2ZT432 | AQ10A2ZT432 | Zero-cross | |
7.35 € | 1 | Available | 65 Days | 1 maker|1 closure | 19.2 - 28.8 V DC | 19.2 | 28.8 | - | 2 | 3 | +85 | -40 | 19.2 - 28.8 | Random turn on | 2 | 264 | - | 264 | -40 - +85 | AQG22224 | AQG22224 | Random |