Coax【1-100 Pieces Per Package】 (806014)

Coax 806014
  • Volume Discount

Product Details:

Manufacturer part number: 806014

Brand: BKL ELECTRONIC

Price: 3.93

Delivery time: 3 Days


Technical Data:

Attenuation: Each 100 m at 20 °C: 100 MHZ: 4.9 dB/ 300 MHz: 8.5 dB/ 500 MHz: 11.9 dB/ 1000 MHz: 14.4 dB/ 1750 MHz: 23.9 dB/ 2400 MHz: 27.3 dB

Bend radius (no. of ODs for fixed installation): 5

Cable features: fivefold shielding|Braided shield|Metal foild shield|rigid core

Cable type: -

Colour: White


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

806014

Part Number
806014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attenuation
(dB)
Bend radius (no. of ODs for fixed installation) Cable features Cable type Colour Core diameter
(mm)
Dielectric
(mm)
Impedance (integer)
(Ω)
Insulation material Manufacturer part # Material (details) Outside diameter
(mm)
Packaged Range of use Screen type Shield rating greater than
(dB)
Sold per metre Standards Type Type (manufacturer type)

3.93 €

1 Available 3 Days Each 100 m at 20 °C: 100 MHZ: 4.9 dB/ 300 MHz: 8.5 dB/ 500 MHz: 11.9 dB/ 1000 MHz: 14.4 dB/ 1750 MHz: 23.9 dB/ 2400 MHz: 27.35fivefold shielding|Braided shield|Metal foild shield|rigid core-White1.13Cell-PE 4.875PVC806014-8.20No--135YesClass A++-806014

Loading...

  1. 1

Basic information

Halogen-free No Product type Coax RoHS-compliant Yes

This page is Coax, part number 806014.
You can find the detail information about specifications and dimensions on part number 806014.

Variation of this product

Part Number
0806001/25
0806001/50
0806014/F
1511006
1511010
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Attenuation
(dB)
Bend radius (no. of ODs for fixed installation) Cable features Cable type Colour Core diameter
(mm)
Dielectric
(mm)
Impedance (integer)
(Ω)
Insulation material Manufacturer part # Material (details) Outside diameter
(mm)
Packaged Range of use Screen type Shield rating greater than
(dB)
Sold per metre Standards Type Type (manufacturer type)

26.77 €

25 Pieces Per Package

1 pack Available 3 Days Each 100 m at 20 °C:1000 MHz: 18.9 dB/ 1750 MHz: 28.9-double shielding|Braided shield|Metal foild shield|rigid coreCoaxWhite--75PVC0806001/25-6.60YesDigital BK & Satellite systems-90No--LifYDY

46.60 €

1 Available 3 Days Each 100 m at 20 °C:1000 MHz: 18.9 dB/ 1750 MHz: 28.9-double shielding|Braided shield|Metal foild shield|rigid coreCoaxWhite--75PVC0806001/50-6.60YesDigital BK & Satellite systems-90No--LifYDY

174.89 €

100 Pieces Per Package

1 pack Available 3 Days -5fivefold shielding|Braided shield|Metal foild shield|rigid core-White1.13-75PVC0806014/F-8.20No--135NoClass A-0806014/F

6.84 €

1 Available 3 Days --Braided shield|flexible core-Transparent--50FRNC1511006Steel copper plated1.80|1:8NoFor wireless and computer systemsSingle-Yes-RG-178/ULiYv

12.67 €

1 Available 3 Days --double shielding|Braided shield|Metal foild shield|flexible core-Transparent--50FRNC1511010Steel copper plated2.90|2.9NoFor wireless and computer systemsDouble-Yes-RG-316/ULiYv

Tech Support