Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
549944
Colour | Red|Blue|Yellow | Connector features | Assortment box|+ heatshrink|+ butt connectors|+ ring terminals|+ spade terminals | Cross section (max.)(mm²) | 6 |
---|---|---|---|---|---|
Insulation material | PE | Manufacturer part # | 549944 | Min. cross section(mm²) | 0.5 |
Product type | Crimp connector set | RoHS-compliant | Yes | Shrink temperature(°C) | ≥150 |
Temperature range(°C) | -40 to +120 | Type (manufacturer type) | 549944 |
This page is Crimp connector, part number 549944.
You can find the detail information about specifications and dimensions on part number 549944.