Coax RG 178 B / U【5-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1511006/5
1511006/10
1511006/25
1511006/50
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

25.55 €

5 Pieces Per Package

1 pack Available 3 Days 1511006/51511006/5

43.35 €

10 Pieces Per Package

1 pack Available 3 Days 1511006/101511006/10

98.04 €

25 Pieces Per Package

1 pack Available 3 Days 1511006/251511006/25

191.29 €

50 Pieces Per Package

1 pack Available 3 Days 1511006/501511006/50

Loading...

  1. 1

Basic information

Cable features flexible core|Shielded Cable type RG178 B/U Colour Transparent
Core diameter(mm) 0.31 Halogen-free No Impedance (integer)(Ω) 50
Insulation material Fluorinated ethylene propylene Max. temperature range (fixed installation)(°C) +200 Min. temperature range (fixed installation)(°C) -50
Outside diameter(mm) 1.80 Packaged Yes Product type Coax
RoHS-compliant Yes Sold per metre No

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360