Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
745424
Part Number
|
---|
745424 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Size | Support sleeve | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.28 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Blue | 0.8 | 6.4 | 1.50 - 2.50 mm² | 2.5 | 745424 | 1.5 | 6.4 x 0.8 mm | No | Up to +70 | MDD2-250 |
Loading...
Connection angle(°) | 180 | Contact material | Copper silver plated | Insulation type | Partially insulated |
---|---|---|---|---|---|
Insulation material | PVC | Product type | Blade terminal | RoHS-compliant | Yes |
This page is Blade terminal, part number 745424.
You can find the detail information about specifications and dimensions on part number 745424.
Configure
Basic Attributes
Colour
Connector thickness(mm)
Connector width(mm)
Cross-section range
Cross section (max.)(mm²)
Manufacturer part #
Min. cross section(mm²)
Size
Support sleeve
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1582775 |
1582960 |
1582961 |
1582962 |
1583057 |
1583058 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Size | Support sleeve | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.12 € | 1 | Available | 3 Days | Red | 0.5 | 4.8 | 0.50 - 1.50 mm² | 1.5 | 1582775 | 0.5 | 4.80 x 0.50 mm | Yes | - | 1582775 | |
0.12 € | 1 | Available | 3 Days | Red | 0.8 | 2.8 | 0.50 - 1.50 mm² | 1.5 | 1582960 | 0.5 | 2.80 x 0.80 mm | Yes | - | 1582960 | |
0.12 € | 1 | Available | 3 Days | Red | 0.8 | 4.8 | 0.50 - 1.50 mm² | 1.5 | 1582961 | 0.5 | 4.80 x 0.80 mm | Yes | - | 1582961 | |
0.13 € | 1 | Available | 3 Days | Blue | 0.8 | 4.8 | 1.50 - 2.50 mm² | 2.5 | 1582962 | 1.5 | 4.80 x 0.80 mm | Yes | - | 1582962 | |
0.15 € | 1 | Available | 3 Days | Red | 0.5 | 2.8 | 0.50 - 1.50 mm² | 1.5 | 1583057 | 0.5 | 2.80 x 0.50 mm | Yes | - | 1583057 | |
0.13 € | 1 | Available | 3 Days | Red | 0.8 | 6.30 | 0.50 - 1.50 mm² | 1.5 | 1583058 | 0.5 | 6.30 x 0.80 mm | Yes | - | 1583058 |