Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1583060
Part Number
|
---|
1583060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Size | Support sleeve | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.13 € | 1 | Available | 3 Days | Blue | 0.8 | 6.30 | 1.50 - 2.50 mm² | 2.5 | 1583060 | 1.5 | 6.30 x 0.80 mm | Yes | - | 1583060 |
Loading...
Connection angle(°) | 180 | Contact material | Copper silver plated | Insulation type | Partially insulated |
---|---|---|---|---|---|
Insulation material | PVC | Product type | Blade terminal | RoHS-compliant | Yes |
This page is Blade terminal, part number 1583060.
You can find the detail information about specifications and dimensions on part number 1583060.
Configure
Basic Attributes
Temperature range(°C)
Colour
Connector thickness(mm)
Connector width(mm)
Cross-section range
Cross section (max.)(mm²)
Manufacturer part #
Min. cross section(mm²)
Size
Support sleeve
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1582962 |
1583057 |
1583058 |
1583062 |
1583063 |
736753 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Size | Support sleeve | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.13 € | 1 | Available | 3 Days | Blue | 0.8 | 4.8 | 1.50 - 2.50 mm² | 2.5 | 1582962 | 1.5 | 4.80 x 0.80 mm | Yes | - | 1582962 | ||
0.15 € | 1 | Available | 3 Days | Red | 0.5 | 2.8 | 0.50 - 1.50 mm² | 1.5 | 1583057 | 0.5 | 2.80 x 0.50 mm | Yes | - | 1583057 | ||
0.13 € | 1 | Available | 3 Days | Red | 0.8 | 6.30 | 0.50 - 1.50 mm² | 1.5 | 1583058 | 0.5 | 6.30 x 0.80 mm | Yes | - | 1583058 | ||
0.13 € | 1 | Available | 3 Days | Blue | 0.5 | 4.8 | 1.50 - 2.50 mm² | 2.5 | 1583062 | 1.5 | 4.80 x 0.50 mm | Yes | - | 1583062 | ||
0.20 € | 1 | Available | 3 Days | Yellow | 0.8 | 6.30 | 4 - 6 mm² | 6 | 1583063 | 4 | 6.30 x 0.80 mm | Yes | - | 1583063 | ||
6.84 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Red | 0.5 | 2.8 | 0.50 - 1.50 mm² | 1.5 | 736753 | 0.5 | 2.8 x 0.5 mm | No | Up to +70 | MDD1.25-110(5) |