Protective cap (1582556)

Protective cap 1582556
  • Volume Discount

Product Details:

Manufacturer part number: 1582556

Brand: TRU COMPONENTS

Price: 4.67

Delivery time: 3 Days


Technical Data:

Colour: Nickel-coated

Compatible with connectors: TNC socket

Halogen-free: -

Manufacturer part #: 1582556

Material (details): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1582556

Part Number
1582556
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with connectors Halogen-free Manufacturer part # Material (details) RoHS-compliant Type (manufacturer type)

4.67 €

1 Available 3 Days Nickel-coatedTNC socket-1582556--1582556

Loading...

  1. 1

Basic information

Product type Protective cap

This page is Protective cap, part number 1582556.
You can find the detail information about specifications and dimensions on part number 1582556.

Variation of this product

Part Number
1593498
1593499
1593502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Compatible with connectors Halogen-free Manufacturer part # Material (details) RoHS-compliant Type (manufacturer type)

0.08 €

1 Available 3 Days TransparentD-SUB pin strip 9-pinYes1593498PEYesTC-HR9M203

0.08 €

1 Available 3 Days TransparentD-SUB receptacle 9-pinYes1593499PEYesTC-HR9F203

0.17 €

1 Available 3 Days TransparentD-SUB pin strip 25-pinYes1593502PEYesTC-HR25M203

Tech Support