Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Connector features | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (max.) (mm²) | Industrial goods | Insulation type | Manufacturer part # | Min. cross section (mm²) | Size | Support sleeve | Temperature range (°C) | Type (manufacturer type) |
---|
Loading...
Connection angle(°) | 180 | Contact material | Copper silver plated | Insulation material | PVC |
---|---|---|---|---|---|
Product type | Blade receptacle |
Configure
Basic Attributes
Connector features
Connector width(mm)
Industrial goods
Manufacturer part #
Size
Type (manufacturer type)
AWG max.
AWG (min.)
Colour
Connector thickness(mm)
Cross-section range
Cross section (max.)(mm²)
Insulation type
Min. cross section(mm²)
Support sleeve
Temperature range(°C)
Filter by standard shipping days
Optional Attributes