Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1583080
Part Number
|
---|
1583080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Connector features | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (max.) (mm²) | Industrial goods | Insulation type | Manufacturer part # | Min. cross section (mm²) | Size | Support sleeve | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.11 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.8 | 6.30 | 0.50 - 1.50 mm² | 1.5 | No | Partially insulated | 1583080 | 0.5 | 6.30 x 0.80 mm | Yes | - | 1583080 |
Loading...
Connection angle(°) | 180 | Contact material | Copper silver plated | Insulation material | PVC |
---|---|---|---|---|---|
Product type | Blade receptacle |
This page is Blade receptacle, part number 1583080.
You can find the detail information about specifications and dimensions on part number 1583080.
Configure
Basic Attributes
Connector features
Temperature range(°C)
AWG max.
AWG (min.)
Colour
Connector thickness(mm)
Connector width(mm)
Cross-section range
Cross section (max.)(mm²)
Industrial goods
Insulation type
Manufacturer part #
Min. cross section(mm²)
Size
Support sleeve
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1572133 |
1572191 |
1582963 |
1583081 |
1583082 |
1583083 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | AWG (min.) | Colour | Connector features | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (max.) (mm²) | Industrial goods | Insulation type | Manufacturer part # | Min. cross section (mm²) | Size | Support sleeve | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.28 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 12 | 10 | Yellow | - | 0.8 | 6.4 | 4 - 6 mm² | 6 | - | Partially insulated | 745208 | 4 | 6.4 x 0.8 mm | No | Up to +70 | FDD5.5-250 | |
6.84 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 12 | 10 | Yellow | - | 0.5 | 4.8 | 4 - 6 mm² | 6 | - | Partially insulated | 737554 | 4 | 4.8 x 0.5 mm | No | Up to +70 | FDD 5.5-187 | |
0.12 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 6.30 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1582963 | 1.5 | 6.30 x 0.80 mm | Yes | - | 1582963 | ||
0.13 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.5 | 2.8 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1583081 | 1.5 | 2.80 x 0.50 mm | Yes | - | 1583081 | ||
0.11 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 2.8 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1583082 | 1.5 | 2.80 x 0.80 mm | Yes | - | 1583082 | ||
0.13 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 4.8 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1583083 | 1.5 | 4.80 x 0.80 mm | Yes | - | 1583083 |