Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1572191
Part Number
|
---|
1572191 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Connector features | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (max.) (mm²) | Industrial goods | Insulation type | Manufacturer part # | Min. cross section (mm²) | Size | Support sleeve | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 12 | 10 | Yellow | - | 0.5 | 4.8 | 4 - 6 mm² | 6 | - | Partially insulated | 737554 | 4 | 4.8 x 0.5 mm | No | Up to +70 | FDD 5.5-187 |
Loading...
Connection angle(°) | 180 | Contact material | Copper silver plated | Insulation material | PVC |
---|---|---|---|---|---|
Product type | Blade receptacle |
This page is Blade receptacle, part number 1572191.
You can find the detail information about specifications and dimensions on part number 1572191.
Configure
Basic Attributes
Connector features
Industrial goods
AWG max.
AWG (min.)
Colour
Connector thickness(mm)
Connector width(mm)
Cross-section range
Cross section (max.)(mm²)
Insulation type
Manufacturer part #
Min. cross section(mm²)
Size
Support sleeve
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1572131 |
1572132 |
1572133 |
1582963 |
1582964 |
1582965 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | AWG (min.) | Colour | Connector features | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (max.) (mm²) | Industrial goods | Insulation type | Manufacturer part # | Min. cross section (mm²) | Size | Support sleeve | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.28 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 22 | 16 | Red | - | 0.8 | 2.8 | 0.50 - 1.50 mm² | 1.5 | - | Partially insulated | 745110 | 0.5 | 2.8 x 0.8 mm | No | Up to +70 | FDD1.25-110(8) | |
6.84 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 16 | 14 | Blue | - | 0.5 | 4.8 | 1.50 - 2.50 mm² | 2.5 | - | Partially insulated | 745166 | 1.5 | 4.8 x 0.5 mm | No | Up to +70 | FDD2-187 (5) | |
6.28 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 12 | 10 | Yellow | - | 0.8 | 6.4 | 4 - 6 mm² | 6 | - | Partially insulated | 745208 | 4 | 6.4 x 0.8 mm | No | Up to +70 | FDD5.5-250 | |
0.12 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 6.30 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1582963 | 1.5 | 6.30 x 0.80 mm | Yes | - | 1582963 | ||
0.19 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | 0.8 | 8 | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1582964 | 1.5 | 8 x 0.80 mm | Yes | - | 1582964 | ||
0.13 € | 1 | Available | 3 Days | 16 | 22 | Red | - | 0.8 | 2.8 | 0.50 - 1.50 mm² | 1.5 | - | Insulated | 1582965 | 0.5 | 2.80 x 0.80 mm | Yes | - | 1582965 |