Blade receptacle【1-100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1582963

Part Number
1582963
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Connector features Connector thickness
(mm)
Connector width
(mm)
Cross-section range Cross section (max.)
(mm²)
Industrial goods Insulation type Manufacturer part # Min. cross section
(mm²)
Size Support sleeve Temperature range
(°C)
Type (manufacturer type)

0.12 €

1 Available 3 Days 1416Blue-0.86.301.50 - 2.50 mm²2.5NoPartially insulated15829631.56.30 x 0.80 mmYes-1582963

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Insulation material PVC
Product type Blade receptacle

This page is Blade receptacle, part number 1582963.
You can find the detail information about specifications and dimensions on part number 1582963.

Variation of this product

Part Number
1572132
1572133
1572191
1582964
1582965
1582966
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Colour Connector features Connector thickness
(mm)
Connector width
(mm)
Cross-section range Cross section (max.)
(mm²)
Industrial goods Insulation type Manufacturer part # Min. cross section
(mm²)
Size Support sleeve Temperature range
(°C)
Type (manufacturer type)

6.84 €

100 Pieces Per Package

1 pack Available 3 Days 1614Blue-0.54.81.50 - 2.50 mm²2.5-Partially insulated7451661.54.8 x 0.5 mmNoUp to +70FDD2-187 (5)

6.28 €

50 Pieces Per Package

1 pack Available 3 Days 1210Yellow-0.86.44 - 6 mm²6-Partially insulated74520846.4 x 0.8 mmNoUp to +70FDD5.5-250

6.84 €

50 Pieces Per Package

1 pack Available 3 Days 1210Yellow-0.54.84 - 6 mm²6-Partially insulated73755444.8 x 0.5 mmNoUp to +70FDD 5.5-187

0.19 €

1 Available 3 Days 1416Blue-0.881.50 - 2.50 mm²2.5NoPartially insulated15829641.58 x 0.80 mmYes-1582964

0.13 €

1 Available 3 Days 1622Red-0.82.80.50 - 1.50 mm²1.5-Insulated15829650.52.80 x 0.80 mmYes-1582965

0.15 €

1 Available 3 Days 1416Blue-0.52.81.50 - 2.50 mm²2.5-Insulated15829661.52.80 x 0.50 mmYes-1582966

Tech Support