U terminal【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1577784
1577786
1577787
1582968
1582981
1582982
1582983
1582984
1582985
1582986
1582987
1582989
1583074
1583075
1583076
1583077
737932
745224
745254
745298
745325
TC-2527007
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Contact material Cross-section range Cross section (max.)
(mm²)
Hole Ø
(mm)
Industrial goods Insulation type Insulation material Insulation (material) Manufacturer part # Min. cross section
(mm²)
Support sleeve Temperature range
(°C)
Thread size Type (manufacturer type)

2.05 €

1 Available 3 Days --GoldGold plated2.50 mm² (max)2.56-Not insulated--1577784---M61577784

2.57 €

1 Available 3 Days --GoldGold plated6 mm² (max)67-Not insulated--1577786---M71577786

2.89 €

1 Available 3 Days --GoldGold plated10 mm² (max)107-Not insulated--1577787---M71577787

0.09 €

1 Available 3 Days 1416BlueCopper silver plated1.50 - 2.50 mm²2.53.2NoPartially insulatedPVC-15829681.5No+75M31582968

0.09 €

1 Available 3 Days 1622RedCopper silver plated0.50 - 1.50 mm²1.53.2NoPartially insulatedPVC-15829810.5No+75M31582981

0.11 €

1 Available 3 Days 1622RedCopper silver plated0.50 - 1.50 mm²1.54.3NoPartially insulatedPVC-15829820.5No+75M41582982

0.19 €

1 Available 3 Days 1622RedCopper silver plated0.50 - 1.50 mm²1.58.4NoPartially insulatedPVC-15829830.5No+75M81582983

0.12 €

1 Available 3 Days 1416BlueCopper silver plated1.50 - 2.50 mm²2.53.70NoPartially insulatedPVC-15829841.5No+75M3.51582984

0.11 €

1 Available 3 Days 1416BlueCopper silver plated1.50 - 2.50 mm²2.54.3NoPartially insulatedPVC-15829851.5No+75M41582985

0.19 €

1 Available 3 Days 1416BlueCopper silver plated1.50 - 2.50 mm²2.56.4NoPartially insulatedPVC-15829861.5No+75M61582986

0.24 €

1 Available 3 Days 1416BlueCopper silver plated1.50 - 2.50 mm²2.58.4NoPartially insulatedPVC-15829871.5No+75M81582987

0.32 €

1 Available 3 Days 1012YellowCopper silver plated4 - 6 mm²68.4NoPartially insulatedPVC-15829894No+75M81582989

0.17 €

1 Available 3 Days 1622RedCopper silver plated0.50 - 1.50 mm²1.56.4NoPartially insulatedPVC-15830740.5No+75M61583074

0.12 €

1 Available 3 Days 1416BlueCopper silver plated1.50 - 2.50 mm²2.55.3NoPartially insulatedPVC-15830751.5No+75M51583075

0.20 €

1 Available 3 Days 1012YellowCopper silver plated4 - 6 mm²65.3NoPartially insulatedPVC-15830764No+75M51583076

0.29 €

1 Available 3 Days 1012YellowCopper silver plated4 - 6 mm²66.4NoPartially insulatedPVC-15830774No+75M61583077

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 1614BlueCopper silver plated1.50 - 2.50 mm²2.54.3-Partially insulatedPVC-7379321.5No-M4SV 2-4 S

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 2622RedCopper silver plated0.50 - 1.50 mm²1.53.2-Partially insulatedPVCPVC7452240.5No-M3SV1.25-3.2

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 2622RedCopper silver plated0.50 - 1.50 mm²1.54.3-Partially insulatedPVCPVC7452540.5No-M4SV1.25-4S

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 1614BlueCopper silver plated1.50 - 2.50 mm²2.53.2-Partially insulatedPVC-7452981.5No-M3SV2-3.2

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 1614BlueCopper silver plated1.50 - 2.50 mm²2.55.3-Partially insulatedPVC-7453251.5No-M5SV2-5S

141.61 €

100 Pieces Per Package

1 pack Available 31 Days --GoldGold plated2.50 mm² (max)2.56-Not insulated--TC-2527007---M6TC -2527007

Loading...

  1. 1

Basic information

Product type U terminal RoHS-compliant Yes

Tech Support