Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
738995
Part Number
|
---|
738995 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Cross-section range | Cross section (max.) (mm²) | Industrial goods | Insulation type | Manufacturer part # | Min. cross section (mm²) | Pin diameter (mm) | Support sleeve | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 14 | 16 | Blue | 1.50 - 2.50 mm² | 2.5 | - | Insulated | 738995 | 1.5 | 4 | No | +70 | FRD 2-156 |
Loading...
Contact material | Copper silver plated | Insulation material | PVC | Product type | Bullet receptacle |
---|---|---|---|---|---|
RoHS-compliant | Yes |
This page is Bullet receptacle, part number 738995.
You can find the detail information about specifications and dimensions on part number 738995.
Configure
Basic Attributes
Industrial goods
AWG max.
AWG (min.)
Colour
Cross-section range
Cross section (max.)(mm²)
Insulation type
Manufacturer part #
Min. cross section(mm²)
Pin diameter(mm)
Support sleeve
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1572195 |
1583026 |
1583185 |
1583186 |
1583187 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | AWG (min.) | Colour | Cross-section range | Cross section (max.) (mm²) | Industrial goods | Insulation type | Manufacturer part # | Min. cross section (mm²) | Pin diameter (mm) | Support sleeve | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 16 | 22 | Red | 0.50 - 1.50 mm² | 1.5 | - | Insulated | 738959 | 0.5 | 4 | No | +70 | 1.25 FRD-156 | |
0.15 € | 1 | Available | 3 Days | 14 | 16 | Blue | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1583026 | 1.5 | 4 | Yes | +75 | 1583026 | ||
0.15 € | 1 | Available | 10 Days | 16 | 22 | Red | 0.50 - 1.50 mm² | 1.5 | No | Partially insulated | 1583185 | 0.5 | 4 | Yes | +75 | 1583185 | ||
0.17 € | 1 | Available | 3 Days | 14 | 16 | Blue | 1.50 - 2.50 mm² | 2.5 | No | Partially insulated | 1583186 | 1.5 | 5 | Yes | +75 | 1583186 | ||
0.24 € | 1 | Available | 3 Days | 10 | 12 | Yellow | 4 - 6 mm² | 6 | No | Partially insulated | 1583187 | 4 | 5 | Yes | +75 | 1583187 |