Ring terminal with heatshrink【1-30 Pieces Per Package】 (739314)

Ring terminal with heatshrink 739314
  • Volume Discount

Product Details:

Manufacturer part number: 739314

Brand: TRU COMPONENTS

Price: 11.19

Delivery time: 3 Days


Technical Data:

AWG max.: 12

AWG (min.): 10

Colour: Yellow

Cross-section range: 4 - 6 mm²

Cross section (max.): 6 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

739314

Part Number
739314
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section (max.)
(mm²)
Hole Ø
(mm)
Industrial goods Insulation material Manufacturer part # Min. cross section
(mm²)
Shrink temperature
(°C)
Temperature range
(°C)
Thread size Type (manufacturer type)

11.19 €

30 Pieces Per Package

1 pack 3 Days 1210Yellow4 - 6 mm²68.3-PE7393144+150-40 to +120M8223084 R

Loading...

  1. 1

Basic information

Connector features + heatshrink Contact material Copper silver plated Insulation type Partially insulated
Product type Ring terminal RoHS-compliant Yes Support sleeve No

This page is Ring terminal with heatshrink, part number 739314.
You can find the detail information about specifications and dimensions on part number 739314.

Variation of this product

Part Number
1583072
1583073
1583108
1583109
1583110
1583111
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section (max.)
(mm²)
Hole Ø
(mm)
Industrial goods Insulation material Manufacturer part # Min. cross section
(mm²)
Shrink temperature
(°C)
Temperature range
(°C)
Thread size Type (manufacturer type)

0.53 €

1 Available 3 Days 1416Blue1.50 - 2.50 mm²2.5-No-15830721.5--M61583072

0.48 €

1 Available 3 Days 1012Yellow4 - 6 mm²6-No-15830734--M51583073

0.39 €

1 Available 3 Days 1622Red0.50 - 1.50 mm²1.5-No-15831080.5--M41583108

0.39 €

1 Available 3 Days 1622Red0.50 - 1.50 mm²1.5-No-15831090.5--M51583109

0.39 €

1 Available 3 Days 1622Red0.50 - 1.50 mm²1.5-No-15831100.5--M61583110

0.39 €

1 Available 3 Days 1622Red0.50 - 1.50 mm²1.5-No-15831110.5--M81583111

Tech Support