Crimp connector set【60-1,000 Pieces Per Package】 (TC-6646664)

Crimp connector set TC-6646664
  • Volume Discount

Product Details:

Manufacturer part number: TC-6646664

Brand: TRU COMPONENTS

Price: 7.27

Delivery time: 3 Days


Technical Data:

Colour: Blue

Connector features: -

Contact material: Brass tin plated

Cross section (max.): 2.5 mm²

Insulation type: Insulated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-6646664

Part Number
TC-6646664
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector features Contact material Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Temperature range
(°C)
Type (manufacturer type)

7.27 €

140 Pieces Per Package

1 pack 3 Days Blue-Brass tin plated2.5InsulatedPVCTC-66466641.5-TC-6646664

Loading...

  1. 1

Basic information

Product type Crimp connector set RoHS-compliant Yes

This page is Crimp connector set, part number TC-6646664.
You can find the detail information about specifications and dimensions on part number TC-6646664.

Variation of this product

Part Number
739925
TC-6646608
TC-6646616
TC-6646668
TC-6646672
TC-6646684
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connector features Contact material Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Temperature range
(°C)
Type (manufacturer type)

67.20 €

382 Pieces Per Package

1 pack Available 3 Days Blue|Yellow|Red|WhiteAssortment box|+ blade terminals|+ blade terminal receptacle|+ ring terminals|+ spade terminals|+ butt connectors|+ bullet connectors|+ bullet receptaclesCathode copper. tin plated2.5-PA7399250.5Up to +7593014 c 591

6.71 €

140 Pieces Per Package

1 pack 3 Days Red-Brass tin plated1.5Partially insulatedPVCTC-66466080.5-TC-6646608

9.99 €

140 Pieces Per Package

1 pack Available 3 Days Red-Brass tin plated1.5Partially insulatedPVCTC-66466160.5-TC-6646616

12.67 €

140 Pieces Per Package

1 pack Available 3 Days Blue-Brass tin plated2.5InsulatedPVCTC-66466681.5-TC-6646668

12.67 €

140 Pieces Per Package

1 pack Available 3 Days Blue-Brass tin plated2.5InsulatedPVCTC-66466721.5-TC-6646672

15.68 €

60 Pieces Per Package

1 pack 3 Days Red+ heatshrinkBrass tin plated1.5InsulatedHDPETC-66466840.5-TC-6646684

Tech Support