Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1583189 |
1583190 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Colour | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.13 € | 1 | Available | 3 Days | 22 - 16 | Red | 1583189 | 0.50 | 1.5 | 0.5 | 1.5 | 1583189 | |
0.27 € | 1 | Available | 3 Days | 12 - 10 | Yellow | 1583190 | 2.5 | 4 | 2.5 | 4 | 1583190 |
Loading...
Connection (components) | Cut & Clip | Contact material | Copper silver plated | Industrial goods | No |
---|---|---|---|---|---|
Insulation material | PA 6.6 | Number of pins | 2 | Product type | Quick-Connect clip |
RoHS-compliant | Yes | Temperature range(°C) | +105 |
Configure
Basic Attributes
AWG
Colour
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes