Butt joint with heatshrink【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1583181
1583182
736360
736373
736383
736387
736400
736410
736437
739114
739128
739142
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Contact material Cross-section range Cross section (max.)
(mm²)
Inside diameter
(mm)
Insulation material Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Shrink temperature
(°C)
Temperature range
(°C)
Type (manufacturer type)

0.43 €

1 Available 3 Days 1622RedCopper silver plated0.50 - 1.50 mm²1.5--15831810.537150-1583181

0.73 €

1 Available 3 Days 1012YellowCopper silver plated4 - 6 mm²6--1583182441150-1583182

1.33 €

1 Available 3 Days --White-0.08 - 0.202 mm²0.2021.7-7363600.0825-Melt-temperature solder: 180°C operating temperature range: -55 - 135JFST-1-W

1.33 €

1 Available 3 Days --Red-0.304 - 0.705 mm²0.7052.7-7363730.30440-Melt-temperature solder: 180°C operating temperature range: -55 - 135JFST-2-R

21.29 €

30 Pieces Per Package

1 pack Available 3 Days --White-0.08 - 0.202 mm²0.2021.7-7363830.0825-Melt-temperature solder: 180°C operating temperature range: -55 - 135JFST-1-W/30 S

1.33 €

1 Available 3 Days --Blue-1 - 2.50 mm²2.54.5-736387140-Maximum temperature heat-shrink tubing: 135°. melt-temperature solder: 115°C. operating temperature range: -55 - 105JFST-3-B

1.53 €

1 Available 3 Days --Yellow-4 - 6 mm²66-736400440-Melt-temperature solder: 180°C operating temperature range: -55 - 135JFST-4-G

21.29 €

30 Pieces Per Package

1 pack Available 3 Days --Red-0.304 - 0.705 mm²0.7052.7-7364100.30440-Melt-temperature solder: 180°C operating temperature range: -55 - 135JFST-2-R/30 S

21.29 €

20 Pieces Per Package

1 pack Available 3 Days --Blue-1 - 2.50 mm²2.54.5-736437140-Melt-temperature solder: 180°C operating temperature range: -55 - 135JFST-3-B/20S

19.16 €

50 Pieces Per Package

1 pack Available 3 Days 2216RedCopper silver plated0.50 mm² (min)-1.7PE7391140.533.3+150-40 - 120739114

12.67 €

30 Pieces Per Package

1 pack Available 3 Days 1614BlueCopper silver plated1.50 mm² (min)-2.3PE7391281.534.3+150-40 - 120739128

15.87 €

30 Pieces Per Package

1 pack Available 3 Days 1210YellowCopper silver plated4 mm² (min)-3.4PE739142441+150-40 - 120739142

Loading...

  1. 1

Basic information

Connector features + heatshrink Insulation type Insulated Product type Butt joint
RoHS-compliant Yes

Tech Support