Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
808666 |
808667 |
808668 |
808673 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Connector clip features | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Number of pins | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Yellow | Insulated | 808666 | 0.38 | 0.38 | 0.13 | 0.13 | 2 | 8.6 | 12 | 93014 c941 | |
8.40 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Yellow | Insulated | 808667 | 0.65 | 0.65 | 0.13 | 0.13 | 2 | 9.7 | 15 | 93014 c942 | |
6.84 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | Red | Insulated | 808668 | 0.65 | 0.65 | 0.13 | 0.13 | 3 | 11.7 | 18.7 | 93014 c943 | |
13.75 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Blue | - | 808673 | 0.38 | 0.38 | 0.08 | 0.08 | 2 | 6.1 | 23.2 | 93014 c948 |
Loading...
Connection (components) | Cut & Clip | Product type | Core connector | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Colour
Connector clip features
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Number of pins
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes