Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
808673
Part Number
|
---|
808673 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Connector clip features | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Number of pins | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Blue | - | 808673 | 0.38 | 0.38 | 0.08 | 0.08 | 2 | 6.1 | 23.2 | 93014 c948 |
Loading...
Connection (components) | Cut & Clip | Product type | Core connector | RoHS-compliant | Yes |
---|
This page is Core connector, part number 808673.
You can find the detail information about specifications and dimensions on part number 808673.
Configure
Basic Attributes
Connector clip features
Colour
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Number of pins
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
808666 |
808667 |
808668 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector clip features | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Number of pins | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Yellow | Insulated | 808666 | 0.38 | 0.38 | 0.13 | 0.13 | 2 | 8.6 | 12 | 93014 c941 | |
7.88 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Yellow | Insulated | 808667 | 0.65 | 0.65 | 0.13 | 0.13 | 2 | 9.7 | 15 | 93014 c942 | |
5.75 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | Red | Insulated | 808668 | 0.65 | 0.65 | 0.13 | 0.13 | 3 | 11.7 | 18.7 | 93014 c943 |