RCCB thermal (532940)

RCCB thermal 532940
  • Volume Discount

Product Details:

Manufacturer part number: 532940

Brand: TRU COMPONENTS

Price: 3.40

Delivery time: 3 Days


Technical Data:

Switching current (max.): 10 A

Type (manufacturer type): 532940


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

532940

Part Number
532940
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching current (max.)
(A)
Type (manufacturer type)

3.40 €

1 Available 3 Days 10532940

Loading...

  1. 1

Basic information

Nominal voltage (details)(V AC) 250 Product size (height)(mm) 35 Product size (width)(mm) 35
Product size (length)(mm) 15 Product type RCCB RoHS-compliant Yes
Switch features thermal Switching voltage(V AC) 250 Type (misc.) 1 pole

This page is RCCB thermal, part number 532940.
You can find the detail information about specifications and dimensions on part number 532940.

Variation of this product

Part Number
532932
532959
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Switching current (max.)
(A)
Type (manufacturer type)

3.40 €

1 Available 3 Days 6532932

3.40 €

1 Available 3 Days 15532959

Tech Support