Bullet Connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3920
3920S
3921
3921S
3922S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Pin diameter
(mm)
Support sleeve Type (manufacturer type)

0.31 €

1 Available 3 Days 1822Red0.50 - 1 mm²0.5 - 1.0139200.54Yes3920

0.11 €

1 Available 3 Days 1822Red0.50 - 1 mm²0.5 - 1.013920S0.54No3920S

0.60 €

1 Available 3 Days 1416Blue1.50 - 2.50 mm²1.5 - 2.52.539211.55Yes3921

0.15 €

1 Available 3 Days 1416Blue1.50 - 2.50 mm²1.5 - 2.52.53921S1.55No3921S

0.13 €

1 Available 3 Days 1012Yellow4 - 6 mm²4 - 663922S45No3922S

Loading...

  1. 1

Basic information

Connection - Contact material Brass tin plated Insulation type Partially insulated
Insulation material PVC Insulation (material) PVC Material (details) Brass. tin-plated
Product type Bullet connector RoHS-compliant Yes Temperature range(°C) -10 - +75

Tech Support