Jack adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1102051
1102054
1102056
1102058
1102077
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Colour Connector / Output type B Connector/ Input type A Connector type Halogen-free Inside diameter
(mm)
Manufacturer part # No. of A connectors
(x)
No. of B connections
(x)
Number of pins Recess diameter (details)
(mm)
Type (manufacturer type)

6.84 €

1 Available 3 Days -SilverJack socket 3.5 mmJack socket 3.5 mmAdapter. straight--1102051--4-1102051

5.23 €

1 Available 3 Days 0BlackJack socket 3.5 mmJack plug 3.5 mmstraightNo-1102054114-1102054

5.75 €

1 Available 3 Days 0BlackJack socket 3.5 mmJack plug 2.5 mmstraightNo-1102056114-1102056

6.28 €

1 Available 3 Days 0BlackJack socket 2.5 mmJack plug 3.5 mmstraightNo-1102058114-1102058

5.01 €

1 Available 3 Days -SilverJack socket 3.5 mmJack socket 3.5 mmAdapter. built-in-3.51102077---11/71102077

Loading...

  1. 1

Basic information

Audio channels Stereo Product type Jack adapter RoHS-compliant Yes

Tech Support