Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1102054
Part Number
|
---|
1102054 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Colour | Connector / Output type B | Connector/ Input type A | Connector type | Halogen-free | Inside diameter (mm) | Manufacturer part # | No. of A connectors (x) | No. of B connections (x) | Number of pins | Recess diameter (details) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 3 Days | 0 | Black | Jack socket 3.5 mm | Jack plug 3.5 mm | straight | No | - | 1102054 | 1 | 1 | 4 | - | 1102054 |
Loading...
Audio channels | Stereo | Product type | Jack adapter | RoHS-compliant | Yes |
---|
This page is Jack adapter, part number 1102054.
You can find the detail information about specifications and dimensions on part number 1102054.
Configure
Basic Attributes
Inside diameter(mm)
Recess diameter (details)(mm)
Cable length(m)
Colour
Connector / Output type B
Connector/ Input type A
Connector type
Halogen-free
Manufacturer part #
No. of A connectors(x)
No. of B connections(x)
Number of pins
Type (manufacturer type)
Optional Attributes
Part Number |
---|
1102051 |
1102056 |
1102058 |
1102077 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Colour | Connector / Output type B | Connector/ Input type A | Connector type | Halogen-free | Inside diameter (mm) | Manufacturer part # | No. of A connectors (x) | No. of B connections (x) | Number of pins | Recess diameter (details) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | - | Silver | Jack socket 3.5 mm | Jack socket 3.5 mm | Adapter. straight | - | - | 1102051 | - | - | 4 | - | 1102051 | |
5.75 € | 1 | Available | 3 Days | 0 | Black | Jack socket 3.5 mm | Jack plug 2.5 mm | straight | No | - | 1102056 | 1 | 1 | 4 | - | 1102056 | |
6.28 € | 1 | Available | 3 Days | 0 | Black | Jack socket 2.5 mm | Jack plug 3.5 mm | straight | No | - | 1102058 | 1 | 1 | 4 | - | 1102058 | |
5.01 € | 1 | Available | 3 Days | - | Silver | Jack socket 3.5 mm | Jack socket 3.5 mm | Adapter. built-in | - | 3.5 | 1102077 | - | - | - | 11/7 | 1102077 |