Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1102077
Part Number
|
---|
1102077 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Colour | Connector / Output type B | Connector/ Input type A | Connector type | Halogen-free | Inside diameter (mm) | Manufacturer part # | No. of A connectors (x) | No. of B connections (x) | Number of pins | Recess diameter (details) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | - | Silver | Jack socket 3.5 mm | Jack socket 3.5 mm | Adapter. built-in | - | 3.5 | 1102077 | - | - | - | 11/7 | 1102077 |
Loading...
Audio channels | Stereo | Product type | Jack adapter | RoHS-compliant | Yes |
---|
This page is Jack adapter, part number 1102077.
You can find the detail information about specifications and dimensions on part number 1102077.
Configure
Basic Attributes
Cable length(m)
Halogen-free
No. of A connectors(x)
No. of B connections(x)
Number of pins
Colour
Connector / Output type B
Connector/ Input type A
Connector type
Inside diameter(mm)
Manufacturer part #
Recess diameter (details)(mm)
Type (manufacturer type)
Optional Attributes
Part Number |
---|
1102051 |
1102054 |
1102056 |
1102058 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Colour | Connector / Output type B | Connector/ Input type A | Connector type | Halogen-free | Inside diameter (mm) | Manufacturer part # | No. of A connectors (x) | No. of B connections (x) | Number of pins | Recess diameter (details) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | - | Silver | Jack socket 3.5 mm | Jack socket 3.5 mm | Adapter. straight | - | - | 1102051 | - | - | 4 | - | 1102051 | |
5.23 € | 1 | Available | 3 Days | 0 | Black | Jack socket 3.5 mm | Jack plug 3.5 mm | straight | No | - | 1102054 | 1 | 1 | 4 | - | 1102054 | |
5.75 € | 1 | Available | 3 Days | 0 | Black | Jack socket 3.5 mm | Jack plug 2.5 mm | straight | No | - | 1102056 | 1 | 1 | 4 | - | 1102056 | |
6.28 € | 1 | Available | 3 Days | 0 | Black | Jack socket 2.5 mm | Jack plug 3.5 mm | straight | No | - | 1102058 | 1 | 1 | 4 | - | 1102058 |