Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1101054/G
Part Number
|
---|
1101054/G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Cable diameter (mm) | Colour | Connection | Connector type | Contact material | Manufacturer part # | Number of pins | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.93 € | 1 | 3 Days | Stereo | 4.1 | Black | - | Plug. right angle | Gold plated | 1101054/G | 3|3/stereo | 1101054/G | Gold plated |
Loading...
Bend relief (Yes/No) | Yes | Connection (components) | Open end cable | Outside diameter(mm) | 3.5 |
---|---|---|---|---|---|
Product size (length)(m) | 1.8 | Product type | 3.5 mm audio jack | RoHS-compliant | Yes |
This page is 3.5 mm audio jack, part number 1101054/G.
You can find the detail information about specifications and dimensions on part number 1101054/G.
Configure
Basic Attributes
Connection
Audio channels
Cable diameter(mm)
Colour
Connector type
Contact material
Manufacturer part #
Number of pins
Type (manufacturer type)
Type (misc.)
Optional Attributes
Part Number |
---|
1101050/G |
1101052 |
1101054 |
1101084 |
1101148 |
1101150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Cable diameter (mm) | Colour | Connection | Connector type | Contact material | Manufacturer part # | Number of pins | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | Mono | 2.5 | Black | - | Plug. right angle | Gold plated | 1101050/G | 2|2/mono | 1101050/G | Gold-plated | |
5.01 € | 1 | Available | 3 Days | Stereo | 4.1 | Black | - | Plug. straight | Nickel plated | 1101052 | 3|3/stereo | 1101052 | Nickel | |
5.75 € | 1 | Available | 3 Days | Stereo | 4.1 | Black | - | Plug. right angle | Nickel plated | 1101054 | 3|3/stereo | 1101054 | Nickel | |
6.84 € | 1 | Available | 3 Days | Stereo | 4.1 | Black | - | Plug. right angle | Nickel plated | 1101084 | 4 | 1101084 | - | |
1.95 € | 1 | 3 Days | Mono | 2.5 | White | - | Plug. straight | Nickel plated | 1101148 | 2 | 1101148 | - | ||
3.61 € | 1 | Available | 3 Days | Mono | 2.5 | White | - | Plug. right angle | Nickel plated | 1101150 | 2 | 1101150 | - |