Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1101084
Part Number
|
---|
1101084 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Cable diameter (mm) | Colour | Connection | Connector type | Contact material | Manufacturer part # | Number of pins | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | Stereo | 4.1 | Black | - | Plug. right angle | Nickel plated | 1101084 | 4 | 1101084 | - |
Loading...
Bend relief (Yes/No) | Yes | Connection (components) | Open end cable | Outside diameter(mm) | 3.5 |
---|---|---|---|---|---|
Product size (length)(m) | 1.8 | Product type | 3.5 mm audio jack | RoHS-compliant | Yes |
This page is 3.5 mm audio jack, part number 1101084.
You can find the detail information about specifications and dimensions on part number 1101084.
Configure
Basic Attributes
Connection
Type (misc.)
Audio channels
Cable diameter(mm)
Colour
Connector type
Contact material
Manufacturer part #
Number of pins
Type (manufacturer type)
Optional Attributes
Part Number |
---|
1101052 |
1101054 |
1101054/G |
1101148 |
1101150 |
1101152 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Cable diameter (mm) | Colour | Connection | Connector type | Contact material | Manufacturer part # | Number of pins | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | Stereo | 4.1 | Black | - | Plug. straight | Nickel plated | 1101052 | 3|3/stereo | 1101052 | Nickel | |
5.75 € | 1 | Available | 3 Days | Stereo | 4.1 | Black | - | Plug. right angle | Nickel plated | 1101054 | 3|3/stereo | 1101054 | Nickel | |
2.93 € | 1 | 3 Days | Stereo | 4.1 | Black | - | Plug. right angle | Gold plated | 1101054/G | 3|3/stereo | 1101054/G | Gold plated | ||
1.95 € | 1 | 3 Days | Mono | 2.5 | White | - | Plug. straight | Nickel plated | 1101148 | 2 | 1101148 | - | ||
3.61 € | 1 | Available | 3 Days | Mono | 2.5 | White | - | Plug. right angle | Nickel plated | 1101150 | 2 | 1101150 | - | |
2.56 € | 1 | 3 Days | Stereo | 4.1 | White | - | Plug. straight | Nickel plated | 1101152 | 3 | 1101152 | - |