3.5 mm audio jack (1101050)

3.5 mm audio jack 1101050
  • Volume Discount

Product Details:

Manufacturer part number: 1101050

Brand: BKL ELECTRONIC

Price: 3.93

Delivery time: 3 Days


Technical Data:

Audio channels: Mono

Cable diameter: 2.5 mm

Colour: Black

Connection: -

Connector type: Plug. right angle


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1101050

Part Number
1101050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Audio channels Cable diameter
(mm)
Colour Connection Connector type Contact material Manufacturer part # Number of pins Type (manufacturer type) Type (misc.)

3.93 €

1 Available 3 Days Mono2.5Black-Plug. right angleNickel plated11010502|2/mono1101050Nickel

Loading...

  1. 1

Basic information

Bend relief (Yes/No) Yes Connection (components) Open end cable Outside diameter(mm) 3.5
Product size (length)(m) 1.8 Product type 3.5 mm audio jack RoHS-compliant Yes

This page is 3.5 mm audio jack, part number 1101050.
You can find the detail information about specifications and dimensions on part number 1101050.

Variation of this product

Part Number
1101048
1101050/G
1101052
1101054
1101054/G
1101084
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Audio channels Cable diameter
(mm)
Colour Connection Connector type Contact material Manufacturer part # Number of pins Type (manufacturer type) Type (misc.)

3.93 €

1 Available 3 Days Mono2.5Black-Plug. straightNickel plated11010482|2/mono1101048Nickel

3.93 €

1 Available 3 Days Mono2.5Black-Plug. right angleGold plated1101050/G2|2/mono1101050/GGold-plated

5.01 €

1 Available 3 Days Stereo4.1Black-Plug. straightNickel plated11010523|3/stereo1101052Nickel

5.75 €

1 Available 3 Days Stereo4.1Black-Plug. right angleNickel plated11010543|3/stereo1101054Nickel

2.93 €

1 3 Days Stereo4.1Black-Plug. right angleGold plated1101054/G3|3/stereo1101054/GGold plated

6.84 €

1 Available 3 Days Stereo4.1Black-Plug. right angleNickel plated110108441101084-

Tech Support