Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1101253
Part Number
|
---|
1101253 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Cable diameter (mm) | Colour | Connection | Connector type(s) (cable) | Connector type | Contact material | Manufacturer part # | Number of pins | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.79 € | 1 | 3 Days | Stereo | 4.1 | White | - | - | Plug. right angle | Gold plated | 1101253 | 3 | - | 1101253 | - |
Loading...
Bend relief (Yes/No) | Yes | Connection (components) | Open end cable | Outside diameter(mm) | 2.5 |
---|---|---|---|---|---|
Product size (length)(m) | 1.8 | Product type | 2.5 mm audio jack | RoHS-compliant | Yes |
This page is 2.5 mm audio jack, part number 1101253.
You can find the detail information about specifications and dimensions on part number 1101253.
Configure
Basic Attributes
Connection
Connector type(s) (cable)
Type
Type (misc.)
Audio channels
Cable diameter(mm)
Colour
Connector type
Contact material
Manufacturer part #
Number of pins
Type (manufacturer type)
Optional Attributes
Part Number |
---|
1101047 |
1101049 |
1101049/G |
1101051 |
1101053/G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Cable diameter (mm) | Colour | Connection | Connector type(s) (cable) | Connector type | Contact material | Manufacturer part # | Number of pins | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | Mono | 2.5 | Black | Stranded wire | straight | Plug. straight | Nickel plated | 1101047 | 2|2 / mono | Straight | 1101047 | Nickel | |
3.61 € | 1 | Available | 3 Days | Mono | 2.5 | Black | Stranded wire | angled | Plug. right angle | Nickel plated | 1101049 | 2|2 / mono | - | 1101049 | Nickel | |
3.93 € | 1 | Available | 3 Days | Mono | 2.5 | Black | Stranded wire | - | Plug. right angle | Gold plated | 1101049/G | 2|2/mono | - | 1101049/G | Gold plated | |
3.53 € | 1 | 3 Days | Stereo | 4.1 | Black | Stranded wire | straight | Plug. straight | Nickel plated | 1101051 | 3|3 / Stereo | - | 1101051 | Nickel | ||
3.05 € | 1 | 3 Days | Stereo | 4.1 | Black | Stranded wire | - | Plug. right angle | Gold plated | 1101053/G | 3|3/stereo | - | 1101053/G | Gold plated |