Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1101049/G
Part Number
|
---|
1101049/G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Cable diameter (mm) | Colour | Connection | Connector type(s) (cable) | Connector type | Contact material | Manufacturer part # | Number of pins | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | Mono | 2.5 | Black | Stranded wire | - | Plug. right angle | Gold plated | 1101049/G | 2|2/mono | - | 1101049/G | Gold plated |
Loading...
Bend relief (Yes/No) | Yes | Connection (components) | Open end cable | Outside diameter(mm) | 2.5 |
---|---|---|---|---|---|
Product size (length)(m) | 1.8 | Product type | 2.5 mm audio jack | RoHS-compliant | Yes |
This page is 2.5 mm audio jack, part number 1101049/G.
You can find the detail information about specifications and dimensions on part number 1101049/G.
Configure
Basic Attributes
Connector type(s) (cable)
Type
Audio channels
Cable diameter(mm)
Colour
Connection
Connector type
Contact material
Manufacturer part #
Number of pins
Type (manufacturer type)
Type (misc.)
Optional Attributes
Part Number |
---|
1101047 |
1101049 |
1101051 |
1101053/G |
1101253 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Cable diameter (mm) | Colour | Connection | Connector type(s) (cable) | Connector type | Contact material | Manufacturer part # | Number of pins | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | Mono | 2.5 | Black | Stranded wire | straight | Plug. straight | Nickel plated | 1101047 | 2|2 / mono | Straight | 1101047 | Nickel | |
3.61 € | 1 | Available | 3 Days | Mono | 2.5 | Black | Stranded wire | angled | Plug. right angle | Nickel plated | 1101049 | 2|2 / mono | - | 1101049 | Nickel | |
3.53 € | 1 | 3 Days | Stereo | 4.1 | Black | Stranded wire | straight | Plug. straight | Nickel plated | 1101051 | 3|3 / Stereo | - | 1101051 | Nickel | ||
3.05 € | 1 | 3 Days | Stereo | 4.1 | Black | Stranded wire | - | Plug. right angle | Gold plated | 1101053/G | 3|3/stereo | - | 1101053/G | Gold plated | ||
2.79 € | 1 | 3 Days | Stereo | 4.1 | White | - | - | Plug. right angle | Gold plated | 1101253 | 3 | - | 1101253 | - |