Manufacturer part number: 1103053
Brand: BKL ELECTRONIC
Price: 4.71 €
Delivery time: 3 Days
Colour: Yellow
Manufacturer part #: 1103053
Type (manufacturer type): 1103053
Type (misc.): adapter installation
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1103053
Connection | - | Connector / Output type B | RCA socket (phono) | Connector/ Input type A | RCA socket (phono) |
---|---|---|---|---|---|
Connector type | Adapter. built-in | Product type | RCA adapter | RoHS-compliant | Yes |
This page is RCA adapter, part number 1103053.
You can find the detail information about specifications and dimensions on part number 1103053.
Configure
Basic Attributes
Colour
Manufacturer part #
Type (manufacturer type)
Type (misc.)
Optional Attributes
Part Number |
---|
1103054 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Manufacturer part # | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | White | 1103054 | 1103054 | Build-in adapter |