Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1020 |
1030 |
1050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | AWG max. | AWG (min.) | Pin diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.53 € | 1 | Available | 3 Days | Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 1020 | 0.5 | 1020 | 18 | 22 | 4 | |
0.55 € | 1 | Available | 3 Days | Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 1030 | 1.5 | 1030 | 14 | 16 | 5 | |
0.77 € | 1 | Available | 3 Days | Yellow | 4 - 6 mm² | 4 - 6 | 6 | 1050 | 4 | 1050 | 10 | 12 | 5 |
Loading...
Contact material | Brass tin plated | Insulation type | Partially insulated | Insulation material | PVC |
---|---|---|---|---|---|
Insulation (material) | PVC | Material (details) | CuZn. tin-plated | Product type | Bullet connector |
Support sleeve | No | Temperature range(°C) | +70 |