Pin (FK05CR)

Pin FK05CR
  • Volume Discount

Product Details:

Manufacturer part number: FK05CR

Brand: ECON CONNECT

Price: 0.11

Delivery time: 3 Days


Technical Data:

AWG: 24 - 18

Contact surface: Tin plated

Cross section (max.): 0.82 mm²

Manufacturer part #: FK05CR

Max. temperature: 85 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FK05CR

Part Number
FK05CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Contact surface Cross section (max.)
(mm²)
Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Type (manufacturer type)

0.11 €

1 Available 3 Days 24 - 18Tin plated0.82FK05CR850.20-2510250FK05CR

Loading...

  1. 1

Basic information

Connection (components) Crimp Product type Pin

This page is Pin, part number FK05CR.
You can find the detail information about specifications and dimensions on part number FK05CR.

Variation of this product

Part Number
CKME
CRK22H4
SHCR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG Contact surface Cross section (max.)
(mm²)
Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Type (manufacturer type)

0.04 €

1 3 Days 24 - 18Tin plated0.82CKME850.20-255250CKME

0.07 €

1 Available 3 Days 24 - 18Tin plated0.82CRK22H4850.20-257600CRK 22 H4

0.05 €

1 Available 3 Days 26 - 24Gold plated0.20SHCR1050.12-553-SHCR

Tech Support