Shorting jumper (SHBL)

Shorting jumper SHBL
  • Volume Discount

Product Details:

Manufacturer part number: SHBL

Brand: ECON CONNECT

Price: 0.07

Delivery time: 3 Days


Technical Data:

Colour: Blue

Connector features: open

Contact spacing: 2.54 mm

Contact surface: Gold on nickel

Manufacturer part #: SHBL


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SHBL

Part Number
SHBL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector features Contact spacing
(mm)
Contact surface Manufacturer part # Nominal voltage
(V AC)
Packaging type (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.07 €

1 Available 3 Days Blueopen2.54Gold on nickelSHBL500-562.4SHBL

Loading...

  1. 1

Basic information

Contact material Brass Insulation material PBT Nominal current(A) 3
Number of pins 2 Pins per row 2 Product type Shorting jumper
RoHS-compliant Yes

This page is Shorting jumper, part number SHBL.
You can find the detail information about specifications and dimensions on part number SHBL.

Variation of this product

Part Number
SHBLG
SHRT
SHRTG
SHSW
SHSW/2
SHSWG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connector features Contact spacing
(mm)
Contact surface Manufacturer part # Nominal voltage
(V AC)
Packaging type (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.08 €

1 Available 3 Days Blueclosed2.54Gold on nickelSHBLG-Bulk56.42.4SHBLG

0.07 €

1 Available 3 Days Redopen2.54Gold on nickelSHRT--4.9813.752.54SHRT

0.11 €

1 Available 3 Days Redclosed2.54Gold on nickelSHRTG-Bulk56.42.4SHRTG

0.07 €

1 Available 3 Days Blackopen2.54Gold on nickelSHSW500-562.4SHSW

0.11 €

1 Available 3 Days Blackclosed2Gold platedSHSW/2650-44.922SHSW/2

0.11 €

1 Available 3 Days Blackclosed2.54Gold on nickelSHSWG-Bulk56.42.4SHSWG

Tech Support