Pin strip (standard) (PSL3W)

Pin strip (standard) PSL3W
  • Volume Discount

Product Details:

Manufacturer part number: PSL3W

Brand: ECON CONNECT

Price: 0.11

Delivery time: 3 Days


Technical Data:

Actuation direction: Parallel (to the PCB)

Board contact surface: Tin plated

Case material: Polyamide

Colour: Beige

Connection (components): Print


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSL3W

Part Number
PSL3W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation direction Board contact surface Case material Colour Connection (components) Connector orientation Connector type Connector contact surface Connectors Contact spacing
(mm)
Contact surface Insulation material Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Separable Series (connectors) Total number of pins Type (manufacturer type)

0.11 €

1 Available 3 Days Parallel (to the PCB)Tin platedPolyamideBeigePrintParallel (to the PCB)Pin strip. right angleTin platedwire-to-board2.54-PolyamidePSL3W+85-25--11.02--Rectangular37.6216.9019.14Pin strip (standard)--3PSL 3 W

Loading...

  1. 1

Basic information

Contact material Copper alloy Industrial goods No RoHS-compliant Yes

This page is Pin strip (standard), part number PSL3W.
You can find the detail information about specifications and dimensions on part number PSL3W.

Variation of this product

Part Number
PSL16G
PSL2G
PSL2W
PSL4G
PSL4W
PSL5G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Actuation direction Board contact surface Case material Colour Connection (components) Connector orientation Connector type Connector contact surface Connectors Contact spacing
(mm)
Contact surface Insulation material Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Separable Series (connectors) Total number of pins Type (manufacturer type)

0.53 €

1 Available 3 Days Perpendicular (to the PCB)Tin platedPolyamideBeigePrintPerpendicular (to the PCB)Pin strip. straightTin platedwire-to-board2.54-PolyamidePSL16G+85-25--11.02--Rectangular165.8014.7040.64Pin strip (standard)--16PSL 16 G

0.05 €

1 3 Days Perpendicular (to the PCB)Tin platedPolyamideBeigePrintPerpendicular (to the PCB)Pin strip. straightTin platedwire-to-board2.54-PolyamidePSL2G+85-25--11.02--Rectangular25.085.8014.70Pin strip (standard)--2PSL 2G

0.11 €

1 Available 3 Days Parallel (to the PCB)Tin platedPolyamideBeigePrintParallel (to the PCB)Pin strip. right angleTin platedwire-to-board2.54-PolyamidePSL2W+85-25--11.02--Rectangular25.0816.9019.14Pin strip (standard)--2PSL 2 W

0.13 €

1 Available 3 Days Perpendicular (to the PCB)Tin platedPolyamideBeigePrintPerpendicular (to the PCB)Pin strip. straightTin platedwire-to-board2.54-PolyamidePSL4G+85-25--11.02--Rectangular45.8010.1614.70Pin strip (standard)--4PSL 4G

0.12 €

1 Available 3 Days Parallel (to the PCB)Tin platedPolyamideBeigePrintParallel (to the PCB)Pin strip. right angleTin platedwire-to-board2.54-PolyamidePSL4W+85-25--11.02--Rectangular410.1616.9019.14Pin strip (standard)--4PSL 4 W

0.20 €

1 Available 3 Days Perpendicular (to the PCB)Tin platedPolyamideBeigePrintPerpendicular (to the PCB)Pin strip. straightTin platedwire-to-board2.54-PolyamidePSL5G+85-25--11.02--Rectangular55.8012.7014.70Pin strip (standard)--5PSL 5G

Tech Support