Manufacturer part number: PS2
Brand: ECON CONNECT
Price: 0.60 €
Delivery time: 3 Days
Manufacturer part #: PS2
Pins per row: 2
Product size (width): 5.64 mm
Total number of pins: 2
Type (manufacturer type): PS2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PS2
Case material | Polyamide | Colour | Beige | Connection (components) | Open end cable |
---|---|---|---|---|---|
Connector orientation | Perpendicular (to the PCB) | Connector type | Socket strip. straight | Connector contact surface | Tin plated |
Connectors | wire-to-board | Contact material | Copper alloy | Contact spacing(mm) | 2.54 |
Industrial goods | No | Insulation material | Polyamide | Max. temperature(°C) | +85 |
Min. temperature(°C) | -25 | No. of rows | 1 | Pin diameter(mm) | 1.02 |
Pin shape | Square | Product size (height)(mm) | 5 | Product size (length)(mm) | 312.9 |
Product type | Receptacle + braid | RoHS-compliant | Yes |
This page is Receptacle with braid, part number PS2.
You can find the detail information about specifications and dimensions on part number PS2.
Part Number |
---|
PS10 |
PS20 |
PS3 |
PS4 |
PS5 |
PS6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Pins per row | Product size (width) (mm) | Total number of pins | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | PS10 | 10 | 25.96 | 10 | PS10 | |
5.23 € | 1 | Available | 3 Days | PS20 | 20 | 51.36 | 20 | PS 20 | |
0.68 € | 1 | Available | 3 Days | PS3 | 3 | 8.18 | 3 | PS3 | |
0.93 € | 1 | Available | 3 Days | PS4 | 4 | 10.72 | 4 | PS4 | |
1.33 € | 1 | Available | 3 Days | PS5 | 5 | 13.26 | 5 | PS5 | |
1.33 € | 1 | Available | 16 Days | PS6 | 6 | 15.8 | 6 | PS6 |