Calibrator Temperature【1-20 Pieces Per Package】 (1885184)

Calibrator Temperature 1885184
  • Volume Discount

Product Details:

Manufacturer part number: 1885184

Brand: FLUKE

Price: 4,794.40

Delivery time: 84 Days


Technical Data:

Calibration range (thermometer): -10°C to +122 °C

Product size (height): 175 mm

Product size (width): 140 mm

Product size (length): 99 mm

Weight: 1800.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1885184

Part Number
1885184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibration range (thermometer)
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)

4,794.40 €

1 84 Days -10°C to +122175140991800.0

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (with certificate) Product type Calibrator Unit of measurement Temperature
Temperature accuarcy (details) 0.25 °C

This page is Calibrator Temperature, part number 1885184.
You can find the detail information about specifications and dimensions on part number 1885184.

Variation of this product

Part Number
1656961
1885098
1885102
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Calibration range (thermometer)
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)

26.77 €

20 Pieces Per Package

1 pack Available 8 Days +35 to +2002002601404500.0

3,261.20 €

1 Available 27 Days +35 to +37557127571000

3,068.91 €

1 49 Days +35 to +375150125571000

Tech Support