D-SUB Pin Strip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10120037
10120038
10120039
10120257
10120258
10121002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case type Connection (components) Connection Connector features Contact material Grid pitch
(mm)
Manufacturer part # Nominal current (details)
(A)
Number of pins Temperature range
(°C)
Type (manufacturer type) Type (misc.)

2.57 €

1 Available 3 Days -Print (right-angle)-+ sleeveCopper alloy-10120037-9-55 - +10510120037-

2.89 €

1 Available 3 Days -Print (right-angle)-+ sleeveCopper alloy-10120038-15-55 - +10510120038-

3.93 €

1 Available 33 Days -Print (right-angle)-+ sleeveCopper alloy-10120039-25-55 - +10510120039-

5.75 €

1 Available 3 Days Stahlblech-verzinktSolderingSoldering-Cu-alloy (turned)7.210120257515-10120257Pin strip

2.00 €

1 3 Days Stahlblech-verzinktSolderingSoldering-Cu-alloy (turned)7.21012025859-10120258Pin strip

2.05 €

1 Available 3 Days -Print (right-angle)-+ sleeve|+ 7.2 mm gridCopper alloy-10121002-9-55 - +10510121002-

Loading...

  1. 1

Basic information

Connection angle(°) 90 Connector type Plug. horizontal mount No. of rows 2
Product type D-SUB pin strip RoHS-compliant Yes

Tech Support