High voltage connector (pin) (131C10049X)

High voltage connector (pin) 131C10049X
  • Volume Discount

Product Details:

Manufacturer part number: 131C10049X

Brand: CONEC

Price: 2.57

Delivery time: 3 Days


Technical Data:

AWG max.: 8

AWG (min.): 10

Connection: -

Manufacturer part #: 131C10049X

Nominal current: 40 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

131C10049X

Part Number
131C10049X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Connection Manufacturer part # Nominal current
(A)
Operating current
(A)
Type Type (manufacturer type)

2.57 €

1 Available 3 Days 810-131C10049X4040131C10049X131C10049X

Loading...

  1. 1

Basic information

Connection (components) Soldering Connector type Plug. straight Contact material Gold on nickel
Mating cycles (actuations) 500 Product type High voltage connector (pin) Type (misc.) Socket

This page is High voltage connector (pin), part number 131C10049X.
You can find the detail information about specifications and dimensions on part number 131C10049X.

Variation of this product

Part Number
131C10019X
131C10029X
131C10039X
131C11019X
131C11029X
131C11039X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Connection Manufacturer part # Nominal current
(A)
Operating current
(A)
Type Type (manufacturer type)

2.57 €

1 Available 3 Days 1620-131C10019X1010131C10019X131C10019X

2.57 €

1 Available 3 Days 1214-131C10029X2020131C10029X131C10029X

2.57 €

1 Available 3 Days 1012-131C10039X30--131C10039X

2.37 €

1 Available 3 Days 1620-131C11019X10--131C11019X

2.57 €

1 Available 3 Days 1214-131C11029X20--131C11029X

2.57 €

1 Available 3 Days 1012-131C11039X30--131C11039X

Tech Support