Coordinate switch (HW1M2222-F22N9)

Coordinate switch HW1M2222-F22N9
  • Volume Discount

Product Details:

Manufacturer part number: HW1M2222-F22N9

Brand: IDEC

Price: 46.60

Delivery time: 17 Days


Technical Data:

Operation type: Steel lever (straight)

Type (manufacturer type): HW1M2222-F22N9

Type (misc.): Without lock


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HW1M2222-F22N9

Part Number
HW1M2222-F22N9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operation type Type (manufacturer type) Type (misc.)

46.60 €

1 Available 17 Days Steel lever (straight)HW1M2222-F22N9Without lock

Loading...

  1. 1

Basic information

Connection (components) Plug & Clip Functions (switches) momentary Lighting type None
Product type Coordinate switch Recess diameter(mm) 22.3 Switching current (max.)(A) 3
Switching capacity(V AC) (AC 15) 3 A/ 240 Switching voltage(V AC) 240

This page is Coordinate switch, part number HW1M2222-F22N9.
You can find the detail information about specifications and dimensions on part number HW1M2222-F22N9.

Variation of this product

Part Number
HW1M-L2222-F22N9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operation type Type (manufacturer type) Type (misc.)

80.60 €

1 Available 3 Days Lever (straight)HW1M-L2222-F22N9With lock

Tech Support