High voltage connector (receptacle) (132C10019X)

High voltage connector (receptacle) 132C10019X
  • Volume Discount

Product Details:

Manufacturer part number: 132C10019X

Brand: CONEC

Price: 3.61

Delivery time: 3 Days


Technical Data:

AWG max.: 16

AWG (min.): 20

Connection: -

Connector type: -

Manufacturer part #: 132C10019X


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

132C10019X

Part Number
132C10019X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Connection Connector type Manufacturer part # Nominal current
(A)
Operating current
(A)
Type Type (manufacturer type)

3.61 €

1 Available 3 Days 1620--132C10019X1010132C10019X132C10019X

Loading...

  1. 1

Basic information

Connection (components) Soldering Contact material Gold on nickel Mating cycles (actuations) 500
Product type High voltage connector (receptacle) Type (misc.) Socket

This page is High voltage connector (receptacle), part number 132C10019X.
You can find the detail information about specifications and dimensions on part number 132C10019X.

Variation of this product

Part Number
132C10029X
132C10039X
132C10049X
132C11019X
132C11029X
132C11039X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Connection Connector type Manufacturer part # Nominal current
(A)
Operating current
(A)
Type Type (manufacturer type)

3.40 €

1 Available 3 Days 1214-Socket. straight132C10029X2020132C10029X132C10029X

3.40 €

1 Available 3 Days 1012-Socket. straight132C10039X30--132C10039X

3.40 €

1 Available 3 Days 810-Socket. straight132C10049X4040132C10049X132C10049X

3.40 €

1 Available 3 Days 1620-Socket. straight132C11019X10--132C11019X

3.40 €

1 Available 3 Days 1214-Socket. straight132C11029X20--132C11029X

3.40 €

1 Available 3 Days 1012-Socket. straight132C11039X30--132C11039X

Tech Support