Coaxial connector (pin) (131J20029X)

Coaxial connector (pin) 131J20029X
  • Volume Discount

Product Details:

Manufacturer part number: 131J20029X

Brand: CONEC

Price: 6.84

Delivery time: 3 Days


Technical Data:

Cable type: 174 U 188 A/U 316 U

Connection: -

Contact material: Gold plated

Impedance: 50 Ω

Manufacturer part #: 131J20029X


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

131J20029X

Part Number
131J20029X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable type Connection Contact material Impedance
(Ω)
Manufacturer part # Type Type (manufacturer type)

6.84 €

1 Available 3 Days 174 U 188 A/U 316 U-Gold plated50131J20029X131J20029X131J20029X

Loading...

  1. 1

Basic information

Case material Gold on nickel Connection (components) Soldering|Crimp Contact type Coaxial contact pin
Mating cycles (actuations) 500 Product type Coaxial connector (pin) Type (misc.) Pin

This page is Coaxial connector (pin), part number 131J20029X.
You can find the detail information about specifications and dimensions on part number 131J20029X.

Variation of this product

Part Number
131J20049X
131J30019X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable type Connection Contact material Impedance
(Ω)
Manufacturer part # Type Type (manufacturer type)

7.88 €

1 Available 3 Days --Gold on nickel50131J20049X-131J20049X

6.84 €

1 Available 3 Days 179 B/U 187 A/U (B=7.3)-Gold plated75131J30019X131J30019X131J30019X

Tech Support