Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
15-000010 |
15-000020 |
15-000110 |
15-000120 |
160X10409X |
160X10419X |
160X10439X |
160X10449X |
160X10459X |
160X10469X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Compatible with (details) | Compatible with connectors | Connection | Manufacturer part # | Material (details) | Number of pins | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | Silver | Socket terminal strip | D-SUB receptacle 9-pin | - | 15-000010 | - | 9 | - | 15-000010 | Protective cover | |
15.87 € | 1 | Available | 3 Days | Silver | Socket terminal strip | D-SUB receptacle 15-pin | - | 15-000020 | - | 15 | - | 15-000020 | Protective cover | |
15.87 € | 1 | Available | 3 Days | Silver | Pin strip | D-SUB pin strip 9-pin | - | 15-000110 | - | 9 | - | 15-000110 | Protective cover | |
15.87 € | 1 | Available | 3 Days | Silver | Pin strip | D-SUB pin strip 15-pin | - | 15-000120 | - | 15 | - | 15-000120 | Protective cover | |
1.33 € | 1 | Available | 3 Days | Black | 9-pin multi-pin connector | D-SUB pin strip 9-pin | - | 160X10409X | Plastic | - | 160X10409X | 160X10409X | - | |
1.33 € | 1 | Available | 3 Days | Black | 15-pin male connector | D-SUB pin strip 15-pin | - | 160X10419X | Plastic | - | 160X10419X | 160X10419X | - | |
1.33 € | 1 | Available | 3 Days | Black | - | D-SUB pin strip 37-pin | - | 160X10439X | Plastic | - | - | 160X10439X | - | |
1.33 € | 1 | Available | 50 Days | Black | 9-pin Receptacle Connector | D-SUB receptacle 9-pin | - | 160X10449X | Plastic | - | 160X10449X | 160X10449X | - | |
1.33 € | 1 | Available | 3 Days | Black | Female header 15pins | D-SUB receptacle 15-pin | - | 160X10459X | Plastic | - | 160X10459X | 160X10459X | - | |
1.33 € | 1 | Available | 3 Days | Black | - | D-SUB receptacle 25-pin | - | 160X10469X | Plastic | - | - | 160X10469X | - |
Loading...
Product type | Protective cap |
---|