D-SUB housing (165X14879X)

D-SUB housing 165X14879X
  • Volume Discount

Product Details:

Manufacturer part number: 165X14879X

Brand: CONEC

Price: 15.87

Delivery time: 3 Days


Technical Data:

Cable diameter: 6 - 12 mm

Cable outlets: 1

Case material: Plastic

Colour: Black

Compatible with (details): Pin and socket connector


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

165X14879X

Part Number
165X14879X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Cable outlets Case material Colour Compatible with (details) Connection angle
(°)
Connection Connector features Manufacturer part # Material (details) Number of pins Shielded Temperature range
(°C)
Thread type Type Type (manufacturer type) Type (misc.)

15.87 €

1 Available 3 Days 6 - 121PlasticBlackPin and socket connector180-Enclosure|+ 4-40 knurl head screw|+ strain relief clip|+ cable sleeve165X14879XPBT + GF. UL 94 V-O15|15----165X14879XShort slotted screw 4-40 UNC

Loading...

  1. 1

Basic information

Product type D-SUB housing

This page is D-SUB housing, part number 165X14879X.
You can find the detail information about specifications and dimensions on part number 165X14879X.

Variation of this product

Part Number
165X02609XE
165X02619XE
165X02629XE
165X02699XE
165X14889X
165X14899X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable diameter
(mm)
Cable outlets Case material Colour Compatible with (details) Connection angle
(°)
Connection Connector features Manufacturer part # Material (details) Number of pins Shielded Temperature range
(°C)
Thread type Type Type (manufacturer type) Type (misc.)

6.84 €

1 Available 3 Days 4 - 131MetalSilver-180-Enclosure|+ strain relief gland|+ 4-40 knurl head screw165X02609XE-9Yes---165X02609XE-

7.88 €

1 Available 3 Days 4 - 131MetalSilver-180-Enclosure|+ strain relief gland|+ 4-40 knurl head screw165X02619XE-15Yes---165X02619XE-

9.45 €

1 Available 3 Days 4 - 131MetalSilver-180-Enclosure|+ strain relief gland|+ 4-40 knurl head screw165X02629XE-25Yes---165X02629XE-

8.40 €

1 Available 3 Days 4 - 131MetalSilver-45-Enclosure|+ strain relief gland|+ 4-40 knurl head screw165X02699XE-15Yes---165X02699XE-

15.87 €

1 Available 3 Days 6 - 121PlasticBlackPin and socket connector180-Enclosure|+ 4-40 knurl head screw|+ strain relief clip|+ cable sleeve165X14889XPBT + GF. UL 94 V-O25|25----165X14889XShort slotted screw 4-40 UNC

20.23 €

1 Available 3 Days 9 - 161PlasticBlackPin and socket connector180-Enclosure|+ 4-40 knurl head screw|+ strain relief clip|+ cable sleeve165X14899XPBT + GF. UL 94 V-O37|37----165X14899XShort slotted screw 4-40 UNC

Tech Support