Manufacturer part number: 160X10179X
Brand: CONEC
Price: 3.93 €
Delivery time: 3 Days
Compatible with connectors: D-SUB receptacle 25-pin|D-SUB pin strip 25-pin
Manufacturer part #: 160X10179X
Material (details): Steel. nickel-plated
Type (manufacturer type): 160X10179X
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
160X10179X
Part Number
|
---|
160X10179X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with connectors | Manufacturer part # | Material (details) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | D-SUB receptacle 25-pin|D-SUB pin strip 25-pin | 160X10179X | Steel. nickel-plated | 160X10179X |
Loading...
Product type | Mounting bolt |
---|
This page is Mounting bolt, part number 160X10179X.
You can find the detail information about specifications and dimensions on part number 160X10179X.
Part Number |
---|
160X10209X |
160X10259X |
160X10359X |
160X10689X |
160X10699X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible with connectors | Manufacturer part # | Material (details) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | CONEC slide switch | 160X10209X | - | 160X10209X | |
1.53 € | 1 | Available | 3 Days | D-SUB receptacle 9-pin|D-SUB receptacle 15-pin|D-SUB receptacle 25-pin|D-SUB receptacle 37-pin|D-SUB pin strip 9-pin|D-SUB pin strip 15-pin|D-SUB pin strip 25-pin|D-SUB pin strip 37-pin | 160X10259X | Steel. nickel-plated | 160X10259X | |
1.53 € | 1 | Available | 3 Days | D-SUB receptacle 9-pin|D-SUB receptacle 15-pin|D-SUB receptacle 25-pin|D-SUB receptacle 37-pin|D-SUB pin strip 9-pin|D-SUB pin strip 15-pin|D-SUB pin strip 25-pin|D-SUB pin strip 37-pin | 160X10359X | Steel. nickel-plated | 160X10359X | |
2.89 € | 1 | Available | 3 Days | D-SUB receptacle 9-pin|D-SUB pin strip 9-pin | 160X10689X | Steel. nickel-plated | 160X10689X | |
4.45 € | 1 | Available | 3 Days | D-SUB receptacle 15-pin|D-SUB pin strip 15-pin | 160X10699X | Steel. nickel-plated | 160X10699X |