Manufacturer part number: 10120180
Brand: BKL ELECTRONIC
Price: 2.37 €
Delivery time: 3 Days
Manufacturer part #: 10120180
Pins per row: 40
Product size (length): 101.6 mm
Total number of pins: 80
Type (manufacturer type): 10120180
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120180
Part Number
|
---|
10120180 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
2.37 € | 1 | Available | 3 Days | 10120180 | 40 | 101.6 | 80 | 10120180 |
Loading...
Case material | Thermoplastic material | Colour | Black | Connection (components) | |
---|---|---|---|---|---|
Connection | - | Connector type | Pin strip. right angle | Contact material | Copper alloy |
Contact spacing(mm) | 2.54 | Contact surface | Gold plated | Industrial goods | No |
Max. temperature(°C) | +105 | Min. temperature(°C) | -55 | Nominal current(A) | 3 |
Nominal current (details)(A) | 3 | Nominal voltage(V) | 1000 | No. of rows | 2 |
Pin diameter(mm) | 1.02 | Pin length (PCB)(mm) | 2.80 | Pin length (receptacle)(mm) | 4 |
Pin shape | Rectangular | Product size (height)(mm) | 7.8 | Product size (width)(mm) | 10.35 |
Product type | Pin strip (standard) | RoHS-compliant | Yes | Separable | No |
This page is Double Row Multi-pin, part number 10120180.
You can find the detail information about specifications and dimensions on part number 10120180.
Part Number |
---|
10120175 |
10120178 |
10120530 |
10120532 |
10120534 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|
0.69 € | 1 | Available | 3 Days | 10120175 | 10 | 25.4 | 20 | 10120175 | |
1.85 € | 1 | Available | 3 Days | 10120178 | 25 | 63.50 | 50 | 10120178 | |
0.57 € | 1 | Available | 3 Days | 10120530 | 8 | 20.32 | 16 | 10120530 | |
1.33 € | 1 | Available | 3 Days | 10120532 | 20 | 50.8 | 40 | 10120532 | |
1.85 € | 1 | Available | 3 Days | 10120534 | 30 | 76.20 | 60 | 10120534 |