Manufacturer part number: 10120602
Brand: BKL ELECTRONIC
Price: 2.05 €
Delivery time: 3 Days
Manufacturer part #: 10120602
Pins per row: 25
Product size (length): 32.13 mm
Total number of pins: 25
Type (manufacturer type): 10120602
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120602
Part Number
|
---|
10120602 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | 10120602 | 25 | 32.13 | 25 | 10120602 |
Loading...
Case material | Polyester | Colour | Black | Compatible with (details) | Terminal blocks |
---|---|---|---|---|---|
Connection (components) | Connection | - | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Socket strip. straight | Contact material | Copper alloy | Contact spacing(mm) | 1.27 |
Contact surface | Gold plated | Industrial goods | No | Max. temperature(°C) | +105 |
Min. temperature(°C) | -40 | Nominal current(A) | 1 | Nominal current (details)(A) | 1 |
Nominal voltage(V AC) | 300 | Nominal voltage (details)(V DC) | 100 V-RMS< 150 | No. of rows | 1 |
Pin diameter(mm) | 0.50 | Pin length (PCB)(mm) | 2.40 | Pin shape | Rectangular |
Product size (height)(mm) | 2.14 | Product size (width)(mm) | 6.7 | Product type | Receptacles (standard) |
RoHS-compliant | Yes | Separable | No | Socket depth(mm) | 4.3 |
This page is Receptacle Connector , Straight, part number 10120602.
You can find the detail information about specifications and dimensions on part number 10120602.
Part Number |
---|
10120600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | 10120600 | 10 | 13.08 | 10 | 10120600 |