Cable trunking【1-100 Pieces Per Package】 (1593198)

Cable trunking 1593198
  • Volume Discount

Product Details:

Manufacturer part number: 1593198

Brand: TRU COMPONENTS

Price: 3.40

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): 25 mm

Bundle Ø range: 25 mm (max)

Cable trunking features: Halogen-free

Colour: Black

Manufacturer part #: 1593198


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593198

Part Number
1593198
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Cable trunking features Colour Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Type (manufacturer type)

3.40 €

1 Available 3 Days 2525 mm (max)Halogen-freeBlack1593198Polypropylene+800TC-KL25BKZ-20M203

Loading...

  1. 1

Basic information

Product type Cable trunking RoHS-compliant Yes

This page is Cable trunking, part number 1593198.
You can find the detail information about specifications and dimensions on part number 1593198.

Variation of this product

Part Number
1593179
1593199
1593203
1593204
1593208
1593209
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Cable trunking features Colour Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Type (manufacturer type)

9.99 €

5 Pieces Per Package

1 pack Available 3 Days 1010 mm (max)Halogen-free|ReusableBlack1593179Polypropylene--TC-MX-KLT8BK203

7.35 €

1 Available 3 Days 3232 mm (max)Halogen-freeBlack1593199Polypropylene+800TC-KL32BKZ-15M203

3.93 €

1 Available 3 Days 2525 mm (max)Halogen-freeGrey1593203Polypropylene+800TC-KL25GYZ-20M203

9.45 €

1 Available 3 Days 3232 mm (max)Halogen-freeGrey1593204Polypropylene+800TC-KL32GYZ-15M203

3.93 €

1 Available 3 Days 2525 mm (max)Halogen-freeWhite1593208Polypropylene+800TC-KL25WEZ-20M203

8.93 €

1 Available 3 Days 3232 mm (max)Halogen-freeWhite1593209Polypropylene+800TC-KL32WEZ-15M203

Tech Support